Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS2L2SANAM12 Image

XS2L2SANAM12

Green premium brand logo
Schneider Electric XS2L2SANAM12 Image
XS2L2SANAM12
Green premium brand logo

inductive sensor XS2 Ø18 - L70mm - stainless - Sn12mm - 12..24VDC - M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Food and beverage
    market segment
    Pharmaceutical
    sensor name
    XS2
    sensor design
    Cylindrical Ø 18 mm plain
    size
    70 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    12 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 316 L
    sensing range
    > 8...15 mm
    operating zone
    0…9.6 mm
    differential travel
    1...15% of Sr
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    threaded length
    0 mm
    length
    70 mm
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25…85 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.6 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS2L2SANAM12 : inductive sensor XS2 Ø18 - L70mm - stainless - Sn12mm - 12..24VDC - M12
    Description
    inductive sensor XS2 Ø18 - L70mm - stainless - Sn12mm - 12..24VDC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    inductive sensor XS2 Ø18 - L70mm - stainless - Sn12mm - 12..24VDC - M12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS2L2SANAM12 : inductive sensor XS2 Ø18 - L70mm - stainless - Sn12mm - 12..24VDC - M12
    Description
    inductive sensor XS2 Ø18 - L70mm - stainless - Sn12mm - 12..24VDC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    inductive sensor XS2 Ø18 - L70mm - stainless - Sn12mm - 12..24VDC - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    72 mm/2.83 in.

    Face to face


    e (2) ≥
    144 mm/5.67 in.

    Facing a metal object


    e (3) ≥
    36 mm/1.42 in
    (1)
    Metal
    (2)
    Object to be detected


  • Connections and Schema

    Wiring Schemes

    M12 connector


    NPN