Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS2L2SAPAL10 Image
Discontinued

XS2L2SAPAL10

Schneider Electric XS2L2SAPAL10 Image
Discontinued
XS2L2SAPAL10

inductive sensor XS2 Ø18 - L60mm - stainless - Sn12mm - 12..24VDC - cable 10m

Show more characteristics
XS2L2SAPAL10 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Food and beverage
    market segment
    Pharmaceutical
    sensor name
    XS2
    sensor design
    Cylindrical Ø 18 mm plain
    size
    60 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    12 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 316 L
    sensing range
    > 8...15 mm
    operating zone
    0…9.6 mm
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PVC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    threaded length
    0 mm
    length
    60 mm
    net weight
    0.44 kg
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25…85 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    72 mm/2.83 in.

    Face to face


    e (2) ≥
    144 mm/5.67 in.

    Facing a metal object


    e (3) ≥
    36 mm/1.42 in
    (1)
    Metal
    (2)
    Object to be detected


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes

    PNP


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /