Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS2M30MA250A Image
Discontinued

XS2M30MA250A

Green premium brand logo
Schneider Electric XS2M30MA250A Image
Discontinued
XS2M30MA250A
Green premium brand logo

inductive sensor XS2 M30 - L75mm - brass - Sn15mm - 24..240VAC/DC - 7/8"

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    wiring configuration
    2-wire
    output circuit type
    AC/DC
    protection type
    Short-circuit protection
    device application
    2-wire DC short-circuit protection
    sensor name
    XS2
    sensor design
    Cylindrical M30
    size
    75 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO
    electrical connection
    Male connector 7/8"16 UNF, 3 pins
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...300 mA AC with overload and short-circuit protection
    5...200 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0…12 mm
    differential travel
    1...15% of Sr
    status LED
    Output state: 1 LED (yellow)
    Supply on: 1 LED (green)
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 1000 Hz DC
    <= 25 Hz AC
    maximum voltage drop
    <5.5 V (closed state)
    maximum delay first up
    70 ms
    maximum delay response
    2 ms
    maximum delay recovery
    10 ms
    marking
    CE
    threaded length
    41 mm
    height
    30 mm
    length
    75 mm
    net weight
    0.15 kg
    Environment
    product certifications
    UL
    CSA
    CCC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-7
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/99
    Description
    Installation precautions
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS2M30MA250A : inductive sensor XS2 M30 - L75mm - brass - Sn15mm - 24..240VAC/DC - 7/8
    Description
    inductive sensor XS2 M30 - L75mm - brass - Sn15mm - 24..240VAC/DC - 7/8"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    inductive sensor XS2 M30 - L75mm - brass - Sn15mm - 24..240VAC/DC - 7/8"
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS2M30MA250A : inductive sensor XS2 M30 - L75mm - brass - Sn15mm - 24..240VAC/DC - 7/8
    Description
    inductive sensor XS2 M30 - L75mm - brass - Sn15mm - 24..240VAC/DC - 7/8"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    inductive sensor XS2 M30 - L75mm - brass - Sn15mm - 24..240VAC/DC - 7/8"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    60 mm/2.36 in.

    Face to face


    e (2) ≥
    180 mm/7.09 in.

    Facing a metal object


    e (3) ≥
    45 mm/1.77 in.

    Mounted in a metal support


    d ≥
    90 mm/3.54 in.
    h ≥
    30 mm/1.18 in.


  • Performance Curves

    Performance Curves
    Standard Steel Target : 45x45x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm