Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS7G12MA230L1 Image

XS7G12MA230L1

Green premium brand logo
Schneider Electric XS7G12MA230L1 Image
XS7G12MA230L1
Green premium brand logo

inductive sensor XS7 12x40x26 - plastic - Sn2mm - 24..240VAC/DC - cable 5m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS7
    sensor design
    Form 12 x 40 x 26
    size
    26 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    2 mm
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    5 m
    wire insulation material
    PVC
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...200 mA
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    Lateral
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    operating zone
    0…1.6 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 10% of Sr
    output circuit type
    AC/DC
    cable composition
    2 x 0.34 mm²
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.8 mA open state 24 V
    1.5 mA open state 120 V
    switching frequency
    <= 25 Hz AC
    <= 250 Hz DC
    maximum voltage drop
    <5.5 V (closed)
    maximum delay first up
    40 ms
    maximum delay response
    1 ms
    maximum delay recovery
    2 ms
    marking
    CE
    depth
    26 mm
    height
    40 mm
    width
    12 mm
    net weight
    0.22 kg
    Environment
    product certifications
    CCC
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.169 kg
    Package 1 Height
    0.820 dm
    Package 1 width
    1.280 dm
    Package 1 Length
    0.530 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/7/18
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 105.3 KB
    Date 12/19/00
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XS7G12.... / XS8G12... Inductive proximity sensors for assembly, packaging and light handling (Version A01)
    Description
    Electrical characteristics. Installation precautions
    prp.document.label.format pdf
    Size 65.8 KB
    Date 12/1/96
    Description
    Electrical characteristics. Installation precautions
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS7G12MA230L1 : inductive sensor XS7 12x40x26 - plastic - Sn2mm - 24..240VAC/DC - cable 5m
    Description
    inductive sensor XS7 12x40x26 - plastic - Sn2mm - 24..240VAC/DC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    inductive sensor XS7 12x40x26 - plastic - Sn2mm - 24..240VAC/DC - cable 5m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 251.5 KB
    Date 12/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.