Welcome to the Schneider Electric corporate Website

Select your location

View all OsiSense XS & XT
Schneider Electric XS7G12NA140L1 Image
Discontinued

XS7G12NA140L1

Schneider Electric XS7G12NA140L1 Image
Discontinued
XS7G12NA140L1

inductive sensor XS7 12x40x26 - plastic - Sn2mm - 12..24VDC - cable 5m

Show more characteristics
The maximum number of products that can be compared is 4

XS7G12NA140L1 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2009
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS7
    sensor design
    Form 12 x 40 x 26
    size
    26 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    2 mm
    discrete output function
    1 NO
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    5 m
    wire insulation material
    PVC
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 100 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    Lateral
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    operating zone
    0…1.6 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 10% of Sr
    output circuit type
    DC
    cable composition
    3 x 0.34 mm²
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…30 V DC
    switching frequency
    <= 2000 Hz
    maximum voltage drop
    <1.8 V (closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    4 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    1 ms
    marking
    CE
    depth
    26 mm
    height
    40 mm
    width
    12 mm
    product weight
    0.22 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 65.8 KB
    Date 12/1/96
    Description
    Electrical characteristics. Installation precautions
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /