Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS7T4PC440L2 Image
Discontinued

XS7T4PC440L2

Schneider Electric XS7T4PC440L2 Image
Discontinued
XS7T4PC440L2

inductive sensor XS7 40x40x40 - plastic - Sn15mm - 12..48VDC - cable 10m

Show more characteristics
XS7T4PC440L2 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS7
    sensor design
    Cubic form 40 x 40 x 40
    size
    40 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    front material
    Plastic
    operating zone
    0…12 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PVC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…58 V DC
    maximum residual current
    0.1 mA open state
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    7 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    depth
    40 mm
    height
    40 mm
    width
    40 mm
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    Packing Units
    Package 1 Weight
    0.580 kg
    Package 1 Height
    1.270 dm
    Package 1 width
    0.550 dm
    Package 1 Length
    0.800 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 185.7 KB
    Date 11/1/01
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.