Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS8C40FP260H7 Image
Discontinued

XS8C40FP260H7

Schneider Electric XS8C40FP260H7 Image
Discontinued
XS8C40FP260H7

inductive sensor XS8 40x40x117 - plastic - Sn20mm - 24..240VAC - terminals

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
The maximum number of products that can be compared is 4. Remove already added products.

XS8C40FP260H7 is replaced by:
Product
Qty
XS8C4A1MPN12
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2013
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    20 mm
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    AC
    electrical connection
    Screw-clamp terminals, 2 x 1.5 mm²
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...500 mA
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0…16 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    cable entry number
    1 tapped entry for 1/2" NPT cable gland
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 25 Hz
    maximum voltage drop
    <5.5 V (closed)
    maximum delay first up
    120 ms
    maximum delay response
    30 ms
    maximum delay recovery
    20 ms
    marking
    CE
    height
    40 mm
    length
    40 mm
    width
    117 mm
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    Packing Units
    Package 1 Weight
    0.248 kg
    Package 1 Height
    1.450 dm
    Package 1 width
    0.460 dm
    Package 1 Length
    0.460 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 172 KB
    Date 8/1/03
    Description
    None
    prp.document.label.format pdf
    Size 148.4 KB
    Date 12/1/01
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 251.5 KB
    Date 12/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED
    (2)
    1 tapped entry for 1/2" NPT
    (3)
    2 elongated holes Ø 5.3 x 7


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    80

    Face to Face


    e (2) ≥
    160

    Facing a Metal Object


    e (3) ≥
    60


  • Connections and Schema

    Wiring Schemes
    2-Wire AC Programmable, NO or NC Output Depending on Position of Link