Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS8G12NA140L2 Image
Discontinued

XS8G12NA140L2

Schneider Electric XS8G12NA140L2 Image
Discontinued
XS8G12NA140L2

inductive sensor XS8 12x40x26 - plastic - Sn4mm - 12..24VDC - cable 10m

Show more characteristics
XS8G12NA140L2 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS8
    sensor design
    Form 12 x 40 x 26
    size
    26 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    4 mm
    discrete output function
    1 NO
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    10 m
    wire insulation material
    PVC
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 100 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    Lateral
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    front material
    Plastic
    operating zone
    0…3.2 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 10% of Sr
    output circuit type
    DC
    cable composition
    3 x 0.34 mm²
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…30 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <1.8 V (closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    4 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    1 ms
    marking
    CE
    depth
    26 mm
    height
    40 mm
    width
    12 mm
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XS7G12.... / XS8G12... Inductive proximity sensors for assembly, packaging and light handling (Version A01)
    Description
    Electrical characteristics. Installation precautions
    prp.document.label.format pdf
    Size 65.8 KB
    Date 12/1/96
    Description
    Electrical characteristics. Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 251.5 KB
    Date 12/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /