Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS9D111A1L10 Image
Discontinued

XS9D111A1L10

Schneider Electric XS9D111A1L10 Image
Discontinued
XS9D111A1L10

inductive sensor XS9 80x80x26 - PBT - Sn40mm - 24VDC - cable 10m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XS9D111A1L10 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2009
  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS9
    sensor design
    Flat form 80 x 80 x 26
    size
    26 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Analogue
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    40 mm
    discrete output function
    1 NO
    output circuit type
    DC
    analogue output range
    0...10 V
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    24 V DC
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    5…40 mm
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 1 V
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Without
    supply voltage limits
    15…36 V DC
    switching frequency
    <= 100 Hz
    current consumption
    0...4 mA no-load
    maximum output current drift
    10 %
    marking
    CE
    depth
    26 mm
    height
    80 mm
    width
    80 mm
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /