Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS9F111A2L2 Image

XS9F111A2L2

Schneider Electric XS9F111A2L2 Image
XS9F111A2L2

inductive sensor XS9 15x32x8 - PBT - Sn5mm - 24VDC - cable 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS9
    sensor design
    Flat form 15 x 32 x 8
    size
    8 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Analogue
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    5 mm
    discrete output function
    1 NO
    output circuit type
    DC
    analogue output range
    4...20 mA
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24 V DC
    IP degree of protection
    IP68 conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    1…5 mm
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 2 mA
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Without
    supply voltage limits
    15…36 V DC
    switching frequency
    <= 2000 Hz
    current consumption
    0...4 mA no-load
    maximum output current drift
    10 %
    marking
    CE
    depth
    8 mm
    height
    32 mm
    width
    15 mm
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 63.7 KB
    Date 10/7/10
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9F111A2L2 : XS9F111A2L2_ROHS_DECLARATION
    Description
    XS9F111A2L2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    XS9F111A2L2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9F111A2L2 : inductive sensor XS9 15x32x8 - PBT - Sn5mm - 24VDC - cable 2m
    Description
    inductive sensor XS9 15x32x8 - PBT - Sn5mm - 24VDC - cable 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    inductive sensor XS9 15x32x8 - PBT - Sn5mm - 24VDC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    15

    Face to Face


    e (2) ≥
    36

    Facing a Metal Object


    e (3) ≥
    15


  • Connections and Schema

    Wiring Schemes
    2-Wire Connection


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    (1)
    Output current

    Ensure a minimum of 10 V between the + (terminal 1) and - (terminal 3) of the sensor

    Output current

    Load impedance value

    12 V

    4...20 mA

    R ≤ 8.2 Ω

    24 V

    4...20 mA

    R ≤ 470 Ω


  • Performance Curves

    Output Curves


    (Y)
    Is (mA)
    (X)
    Sensors - object distance (mm)