Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XSAV31373L10 Image

XSAV31373L10

Green premium brand logo
Schneider Electric XSAV31373L10 Image
XSAV31373L10
Green premium brand logo

Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 10m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Rotation monitoring
    sensor name
    XSA
    sensor design
    Cylindrical M30
    size
    81 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    adjustable frequency range
    6…150 cyc/mn
    operating zone
    0…8 mm
    differential travel
    3...15% of Fr
    repeat accuracy
    3% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (red)
    supply voltage limits
    10…58 V DC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 100 Hz
    maximum voltage drop
    <1.8 V (closed)
    current consumption
    0...15 mA no-load
    run-up delay at power-up
    3 s reduce
    marking
    CE
    threaded length
    67 mm
    length
    81 mm
    net weight
    0.3 kg
    Environment
    product certifications
    CCC
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    prp.document.label.format pdf
    Size 1.8 MB
    Date 1/31/18
    Description
    Certificate for China compulsory product certification
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XSA-V Inductive Proximity Sensors Installation Instructions (Version A04)
    Description
    This instruction sheet includes procedures for installation, mounting, setup, adjustment, and wiring. Also included are electrical characteristics. XSAV proximity sensors for rotation monitoring.
    prp.document.label.format pdf
    Size 133 KB
    Date 9/1/97
    Description
    This instruction sheet includes procedures for installation, mounting, setup, adjustment, and wiring. Also included are electrical characteristics. XSAV proximity sensors for rotation monitoring.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    XSAV... inductive proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    prp.document.label.format pdf
    Size 490.1 KB
    Date 1/22/16
    Description
    Supplier's declaration of conformity to Australian regulations
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSAV31373L10 : XSAV31373L10_ROHS_DECLARATION
    Description
    XSAV31373L10_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    XSAV31373L10_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSAV31373L10 : Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 10m
    Description
    Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 10m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    20 mm/0.79 in

    Face to face


    e (2) ≥
    120 mm/4.72 in

    Facing a metal object


    e (3) ≥
    30 mm/1.18 in.


  • Connections and Schema

    Wiring Schemes

    3-wire DC


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


  • Performance Curves

    Performance Curves
    Standard Steel Target : 30x30x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm