Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XSDA400519H7 Image

XSDA400519H7

Green premium brand logo
Schneider Electric XSDA400519H7 Image
XSDA400519H7
Green premium brand logo

inductive sensor XSD 80x80x40 - plastic - Sn40mm - 24..240VAC - terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XSDA400519H7 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • 12/30/06
Or XSDA400519H7 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • 12/30/06
Or XSDA400519H7 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • 12/30/06
Or XSDA400519H7 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • 12/30/06
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSD
    sensor design
    Form 80 x 80 x 40
    size
    40 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    40 mm
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Screw-clamp terminals
    [Us] rated supply voltage
    12...240 V AC
    IP degree of protection
    IP67
    Complementary
    detection face
    5 positions turret head
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    AC
    cable entry
    1 entry tapped for 1/2" NPT cable gland
    switching frequency
    <= 10 Hz
    depth
    40 mm
    height
    100 mm
    width
    80 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    • Swedish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XSD... Inductive proximity sensors, form D, plug-in, plastic case (Version A01)
    Description
    Electrical installation, installation precaution.
    prp.document.label.format pdf
    Size 131.8 KB
    Date 7/1/99
    Description
    Electrical installation, installation precaution.
    prp.document.label.format pdf
    Size 346.8 KB
    Date 1/1/98
    Description
    Mecanical and electrical installation
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSDA400519H7 : inductive sensor XSD 80x80x40 - plastic - Sn40mm - 24..240VAC - terminals
    Description
    inductive sensor XSD 80x80x40 - plastic - Sn40mm - 24..240VAC - terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    inductive sensor XSD 80x80x40 - plastic - Sn40mm - 24..240VAC - terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 251.5 KB
    Date 12/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSDA400519H7 : inductive sensor XSD 80x80x40 - plastic - Sn40mm - 24..240VAC - terminals
    Description
    inductive sensor XSD 80x80x40 - plastic - Sn40mm - 24..240VAC - terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    inductive sensor XSD 80x80x40 - plastic - Sn40mm - 24..240VAC - terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.