Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XSDC407138TT Image

XSDC407138TT

Schneider Electric XSDC407138TT Image
XSDC407138TT

inductive sensor XSD 80x80x40 - plastic - Sn40mm - 12..48VDC - terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSD
    sensor design
    Form 80 x 80 x 40
    size
    40 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    40 mm
    discrete output function
    1 NO
    electrical connection
    Screw-clamp terminals
    [Us] rated supply voltage
    12...48 V DC
    IP degree of protection
    IP67
    Complementary
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    DC
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    switching capacity in mA
    1.5...100 mA
    switching frequency
    <= 180 Hz
    marking
    CE
    depth
    40 mm
    height
    100 mm
    width
    80 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Chinese1
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/7/18
    Description
    Certificate for China compulsory product certification
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XSD... Inductive proximity sensors, form D, plug-in, plastic case (Version A01)
    Description
    Electrical installation, installation precaution.
    prp.document.label.format pdf
    Size 131.8 KB
    Date 7/1/99
    Description
    Electrical installation, installation precaution.
    prp.document.label.format pdf
    Size 346.8 KB
    Date 1/1/98
    Description
    Mecanical and electrical installation
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.