Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XSDC507139TT Image

XSDC507139TT

Schneider Electric XSDC507139TT Image
XSDC507139TT

inductive sensor XSD 80x80x40 - plastic - Sn50mm - 12..48VDC - terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSD
    sensor design
    Form 80 x 80 x 40
    size
    40 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    50 mm
    discrete output function
    1 NO
    electrical connection
    Screw-clamp terminals
    [Us] rated supply voltage
    12...48 V DC
    IP degree of protection
    IP67
    Complementary
    detection face
    Frontal
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    DC
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    switching capacity in mA
    1.5...100 mA
    switching frequency
    <= 180 Hz
    marking
    CE
    depth
    40 mm
    height
    100 mm
    width
    80 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Chinese1
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/7/18
    Description
    Certificate for China compulsory product certification
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XSD... Inductive proximity sensors, form D, plug-in, plastic case (Version A01)
    Description
    Electrical installation, installation precaution.
    prp.document.label.format pdf
    Size 131.8 KB
    Date 7/1/99
    Description
    Electrical installation, installation precaution.
    prp.document.label.format pdf
    Size 346.8 KB
    Date 1/1/98
    Description
    Mecanical and electrical installation
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /