Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XSEC1071332 Image

XSEC1071332

Schneider Electric XSEC1071332 Image
XSEC1071332

inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - 7/8"

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XSEC1071332 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSE
    sensor design
    Form 26 x 26 x 45
    size
    45 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    electrical connection
    Remote male connector, 3 pins
    [Us] rated supply voltage
    12...48 V DC
    switching capacity in mA
    3...100 mA
    IP degree of protection
    IP67
    Complementary
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    DC
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 1000 Hz
    marking
    CE
    depth
    26 mm
    height
    45 mm
    width
    26 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French2
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 557.1 KB
    Date 1/28/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 261.2 KB
    Date 3/1/00
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - 7/8
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - 7/8"
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - 7/8"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /