Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XSEC1571300 Image
Discontinued

XSEC1571300

Schneider Electric XSEC1571300 Image
Discontinued
XSEC1571300

inductive sensor XSE 26x26x45 - plastic - Sn15mm - 12..48VDC - cable 2m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XSEC1571300 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Substitution date: 30 December 2006
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSE
    sensor design
    Form 26 x 26 x 45
    size
    45 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    12...48 V DC
    switching capacity in mA
    3...100 mA
    IP degree of protection
    IP68
    Complementary
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    DC
    cable composition
    2 x 0.5 mm²
    wire insulation material
    PvR
    switching frequency
    <= 1000 Hz
    marking
    CE
    depth
    26 mm
    height
    84 mm
    width
    26 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 261.2 KB
    Date 3/1/00
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /