Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense ATEX D
Schneider Electric XSMN08122EX Image
Discontinued

XSMN08122EX

Schneider Electric XSMN08122EX Image
Discontinued
XSMN08122EX

inductive sensor Namur - M5 - L30mm - Sn0.8mm - 7..12VDC - cable 2m

Show more characteristics
XSMN08122EX  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XSM
    sensor design
    Cylindrical M5
    size
    30 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    [Sn] nominal sensing distance
    0.8 mm
    type of output signal
    Discrete
    wiring technique
    2-wire
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    Namur
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    7...12 V DC
    switching capacity in mA
    <= 1 mA
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M5 x 0.5
    detection face
    Frontal
    front material
    PPS
    sensing range
    > 0...2.5 mm
    operating zone
    0…0.6 mm
    cable composition
    2 x 0.11 mm²
    wire insulation material
    PvR
    maximum residual current
    3 mA open state
    switching frequency
    <= 1.5 kHz
    marking
    II1 D-Ex ia IIIC T85°C Da IP66/67
    threaded length
    30 mm
    height
    5 mm
    length
    30 mm
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-11
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 04ATEX0016X
    ambient air temperature for operation
    -20…60 °C
    dust zone
    Zone 20
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French6
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.1 KB
    Date 9/18/17
    Description
    EU/ATEX type examination certificate
    Size zip
    Size 3.5 MB
    Date 5/14/13
    Description
    ATEX EC type examination certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 327.4 KB
    Date 4/1/17
    Size pdf
    Size 202.9 KB
    Date 9/1/04
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 11/27/17
    Description
    EU declaration of conformity
    Size pdf
    Size 602.1 KB
    Date 4/13/16
    Description
    EU declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances in mm

    Side by side


    e (1) ≥
    2 mm/0.79 in.

    Face to face


    e (2) ≥
    12 mm/0.47 in.

    Facing a metal object


    e (3) ≥
    3 mm/0.12 in.

    Mounted in a metal support


    d ≥
    5 mm/0.17 in.
    h ≥
    0 mm/0 in.

    Tightening torque : 1.6 N.m. (values obtained with washers mounted)


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Performance Curves

    Performance Curves
    Standard Steel Target (mm) : 5x5x1


    Pick-up points
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /