Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XSZA020 Image

XSZA020

Schneider Electric XSZA020 Image
XSZA020

accessory for sensor - adaptor collar Ø 20 mm - for XS, XT

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part destination
    Cylindrical M18 sensor
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Collar
    product compatibility
    XT cylindrical M18
    XS cylindrical M18
    diameter
    20 mm
    length
    20 mm
    Complementary
    net weight
    0.005 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5 g
    Package 1 Height
    8 cm
    Package 1 width
    6 cm
    Package 1 Length
    0.1 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSZA020 : XSZA020_ROHS_DECLARATION
    Description
    XSZA020_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    XSZA020_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSZA020 : XSZA020_REACH_DECLARATION
    Description
    XSZA020_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    XSZA020_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.