Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XSZA034 Image

XSZA034

Schneider Electric XSZA034 Image
XSZA034

accessory for sensor - adaptor collar Ø 34 mm - for XS, XT

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part destination
    Cylindrical M30 sensor
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Collar
    product compatibility
    XS cylindrical M30
    XT cylindrical M30
    diameter
    34 mm
    length
    20 mm
    Complementary
    net weight
    0.005 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSZA034 : XSZA034_ROHS_DECLARATION
    Description
    XSZA034_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XSZA034_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSZA034 : XSZA034_REACH_DECLARATION
    Description
    XSZA034_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XSZA034_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /