Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XSZE218 Image

XSZE218

Green premium brand logo
Schneider Electric XSZE218 Image
XSZE218
Green premium brand logo

accessory for sensor - fixing nuts - plastic - Ø 18 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing nut
    accessory / separate part designation
    Fixing nut
    accessory / separate part destination
    Cylindrical M18 sensor
    material
    Plastic
    quantity per set
    Set of 2
    Complementary
    product compatibility
    XS cylindrical M18
    XT cylindrical M18
    net weight
    0.004 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5 g
    Package 1 Height
    2 cm
    Package 1 width
    11 cm
    Package 1 Length
    14 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    10
    Package 2 Weight
    50 g
    Package 2 Height
    14 cm
    Package 2 width
    2 cm
    Package 2 Length
    11 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    110
    Package 3 Weight
    720 g
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSZE218 : XSZE218_ROHS_DECLARATION
    Description
    XSZE218_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    XSZE218_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSZE218 : XSZE218_REACH_DECLARATION
    Description
    XSZE218_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    XSZE218_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.