Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XSZNCR10 Image
Discontinued

XSZNCR10

Schneider Electric XSZNCR10 Image
Discontinued
XSZNCR10

pre-wired female connector - M12 - cable 10 m

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XSZNCR10  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    Pre-wired M12 female connector
    accessory / separate part type
    Pre-wired connector
    accessory / separate part category
    Connection accessories
    product compatibility
    XUSLN
    accessory / separate part destination
    Safety light curtain receiver
    cable length
    10 m
    Complementary
    electrical connection
    1 female connector M12, 5 pins
    net weight
    0.91 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7 MB
    Date 3/1/09
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /