Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XU
Schneider Electric XSZPCT15 Image
Discontinued

XSZPCT15

Schneider Electric XSZPCT15 Image
Discontinued
XSZPCT15

pre-wired female connector - M12 - cable 15 m

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    Pre-wired M12 female connector
    accessory / separate part type
    Pre-wired connector
    accessory / separate part category
    Connection accessories
    product compatibility
    XUSLP
    accessory / separate part destination
    Safety light curtain transmitter
    cable length
    15 m
    Complementary
    electrical connection
    1 female connector M12, 5 pins
    net weight
    1.02 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.9 MB
    Date 2/28/09
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /