Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XT218A1NAL2 Image

XT218A1NAL2

Schneider Electric XT218A1NAL2 Image
XT218A1NAL2

capacitive sensor - XT1 - cylindrical M18 - plastic - Sn 8 mm - cable 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XT
    sensor type
    Capacitive proximity sensor
    product specific application
    Detection of insulated or conductive materials
    sensor name
    XT2
    sensor design
    Cylindrical M18
    size
    78 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    8 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    maximum delay response
    15 ms
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Complementary
    ISO thread
    M18 x 1
    detection face
    Frontal
    [Sa] assured operating distance
    0…5.8 mm
    adjustment zone
    0…12 mm
    differential travel
    < 1...20 % Sr
    repeat accuracy
    < 5 % Sr
    wire insulation material
    PVC
    status LED
    Output state indication: 1 LED (yellow)
    supply voltage limits
    10…30 V DC
    maximum residual current
    100 mA open state
    protection type
    Short-circuit protection
    switching frequency
    <= 200 Hz
    maximum voltage drop
    <2.5 V (closed)
    current consumption
    < 15 mA
    maximum delay first up
    100 ms
    maximum delay recovery
    15 ms
    maximum switching current
    200 mA
    marking
    CE
    setting-up
    Sensitivity by potentiometer
    threaded length
    47 mm
    length
    78 mm
    net weight
    0.15 kg
    Environment
    standards
    EN/IEC 60947-5-2
    product certifications
    CULus
    ambient air temperature for operation
    -10…60 °C
    vibration resistance
    10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 61000-4-2
    8 kV air conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    3 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Capacitive proximity sensors OsiSense XT (Version 1.0)
    Description
    Selection guide, general, references, characteristics, schemes, adjustment, setting-up and dimensions.
    prp.document.label.format pdf
    Size 3 MB
    Date 9/19/17
    Description
    Selection guide, general, references, characteristics, schemes, adjustment, setting-up and dimensions.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 10/9/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XT1... and XT2... capacitive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 9/13/10
    Description
    UL certification record (listed products)
    XT1... and XT2... capacitive proximity switches - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format html
    Size 323 B
    Date 9/13/10
    Description
    cUL certification record (listed products, for Canada)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 811.1 KB
    Date 10/1/08
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 533.5 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XT218A1NAL2 : XT218A1NAL2_ROHS_DECLARATION
    Description
    XT218A1NAL2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    XT218A1NAL2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XT218A1NAL2 : XT218A1NAL2_REACH_DECLARATION
    Description
    XT218A1NAL2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    XT218A1NAL2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Adjustment potentiometer
    (2)
    LED


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by side


    e(1) ≥
    40

    Face to face


    e(2) ≥
    48

    Facing a metal object


    e(3) ≥
    24

    Mounted in support


    d ≥
    60
    h ≥
    20

    Fixing nut tightening torque: 3 N.m


    Adjustment
    Sensitivity Adjustment


    (1)
    Adjustment potentiometer
    (2)
    LED


  • Connections and Schema

    Wiring Diagram
    Pre-cabled

    3-wire DC, NPN NO Output


    (BU)
    Blue
    (BN)
    Brown
    (BK)
    Black