Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XT230A2MDB Image

XT230A2MDB

Schneider Electric XT230A2MDB Image
XT230A2MDB

capacitive sensor - XT2 - cylindrical M30 - plastic - Sn 15 mm - 24..240 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XT
    sensor type
    Capacitive proximity sensor
    product specific application
    Animal feeding
    Detection of insulated or conductive materials
    sensor name
    XT2
    sensor design
    Cylindrical M30
    size
    100 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    AC
    DC
    electrical connection
    Screw clamp terminal
    [Us] rated supply voltage
    24...240 V AC 50...60 Hz
    maximum delay response
    10 ms
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Complementary
    ISO thread
    M30 x 1.5
    detection face
    Frontal
    [Sa] assured operating distance
    0…11 mm
    adjustment zone
    0…17 mm
    differential travel
    < 1...15 % Sr
    repeat accuracy
    < 5 % Sr
    cable entry
    1 entry incorporating cable gland, cable outer diameter: 7…13 mm
    status LED
    Output state indication: 1 LED (yellow)
    supply voltage limits
    20…265 V AC
    maximum residual current
    120 mA open state
    switching frequency
    <= 40 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    < 3 mA
    maximum delay first up
    100 ms
    maximum delay recovery
    10 ms
    maximum switching current
    300 mA
    marking
    CE
    setting-up
    Sensitivity by potentiometer
    threaded length
    45 mm
    length
    100 mm
    net weight
    0.1 kg
    Environment
    standards
    EN/IEC 60947-5-2
    product certifications
    CULus
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 61000-4-2
    8 kV air conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    3 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French4
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Capacitive proximity sensors OsiSense XT (Version 1.0)
    Description
    Selection guide, general, references, characteristics, schemes, adjustment, setting-up and dimensions.
    Size pdf
    Size 3 MB
    Date 9/19/17
    Description
    Selection guide, general, references, characteristics, schemes, adjustment, setting-up and dimensions.
    Détecteurs de proximité capacitifs OsiSense XT (Version 1.0)
    Description
    Guide de choix, généralités, références, caractéristiques, raccordement, réglage, mise en œuvre et encombrements.
    Size pdf
    Size 2.4 MB
    Date 10/9/17
    Description
    Guide de choix, généralités, références, caractéristiques, raccordement, réglage, mise en œuvre et encombrements.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 595.3 KB
    Date 10/4/10
    Description
    Osisense application
    Détection pour l'alimentation automatique des animaux (Version 1.0)
    Description
    Leaflet Osisense application
    Size pdf
    Size 596.3 KB
    Date 10/4/10
    Description
    Leaflet Osisense application
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 811.1 KB
    Date 10/1/08
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 533.5 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    capacitive sensor - XT2 - cylindrical M30 - plastic - Sn 15 mm - 24..240 V AC
    Description
    capacitive sensor - XT2 - cylindrical M30 - plastic - Sn 15 mm - 24..240 V AC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    capacitive sensor - XT2 - cylindrical M30 - plastic - Sn 15 mm - 24..240 V AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    capacitive sensor - XT2 - cylindrical M30 - plastic - Sn 15 mm - 24..240 V AC
    Description
    capacitive sensor - XT2 - cylindrical M30 - plastic - Sn 15 mm - 24..240 V AC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    capacitive sensor - XT2 - cylindrical M30 - plastic - Sn 15 mm - 24..240 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    Potentiometer
    (3)
    2 x 1 mm2 to 2.5 mm2 wires max.


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by side


    e(1) ≥
    16

    Face to face


    e(2) ≥
    1350

    Facing a metal object


    e(3) ≥
    675

    Mounted in support


    d ≥
    90
    h ≥
    30

    Fixing nut tightening torque: 4 N.m


    Adjustment
    Sensitivity Adjustment


    (1)
    Adjustment potentiometer
    (2)
    LED


  • Connections and Schema

    Wiring Diagram
    Screw Terminal Version

    2-wire AC NO or NC Output, Selectable


    (BN)
    Brown
    (BU)
    Blue


Compare products: /