Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XU5N18NP341L5 Image
Discontinued

XU5N18NP341L5

Schneider Electric XU5N18NP341L5 Image
Discontinued
XU5N18NP341L5

photo-electric sensor - XU5 - diffuse - Sn 0.10m - 12..24VDC - cable 5m

Show more characteristics
XU5N18NP341L5 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU5
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    material
    Stainless steel
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.1 m diffuse
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    0.15 m
    output type
    Solid state
    add on output
    Without
    add on input
    Programmation
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    4.2 mm
    status LED
    1 LED (green) for supply on
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 30 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    18 mm
    length
    62 mm
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    25 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XU.P18... / XU.N18... Cylindrical photo-electric sensor design 18 (Version A08)
    Description
    Photo-electric sensors: cylindrical M18 x 1 threaded. Installation precaution, electrical installation.
    prp.document.label.format pdf
    Size 306.6 KB
    Date 11/1/00
    Description
    Photo-electric sensors: cylindrical M18 x 1 threaded. Installation precaution, electrical installation.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /