Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XU9M18MB230L5 Image

XU9M18MB230L5

Green premium brand logo
Schneider Electric XU9M18MB230L5 Image
XU9M18MB230L5
Green premium brand logo

photo-electric sensor - XU9 - polarised - Sn 2m - 24..240VAC/DC - cable 5m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU9
    sensor design
    Cylindrical M18
    detection system
    Polarised reflex
    material
    Metal
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    2-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    2 m polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    maximum sensing distance
    3 m
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PvR
    status LED
    1 LED (yellow) for output state
    1 LED (red) for instability
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    switching capacity in mA
    10...200 mA (to be used with 0.4 A quick-blow fuse in series with the load)
    switching frequency
    <= 25 Hz
    maximum voltage drop
    <6 V (closed state)
    maximum delay first up
    300 ms
    maximum delay response
    20 ms
    maximum delay recovery
    20 ms
    setting-up
    Sensitivity adjustment
    diameter
    18 mm
    length
    97 mm
    net weight
    0.17 kg
    kit composition
    Reflector XUZC50
    Sensor
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 44.3 MB
    Date 12/13/00
    Description
    CSA certificate of compliance
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 5/15/97
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.4 KB
    Date 2/1/01
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XU9M18MB230L5 : photo-electric sensor - XU9 - polarised - Sn 2m - 24..240VAC/DC - cable 5m
    Description
    photo-electric sensor - XU9 - polarised - Sn 2m - 24..240VAC/DC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    photo-electric sensor - XU9 - polarised - Sn 2m - 24..240VAC/DC - cable 5m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XU9M18MB230L5 : photo-electric sensor - XU9 - polarised - Sn 2m - 24..240VAC/DC - cable 5m
    Description
    photo-electric sensor - XU9 - polarised - Sn 2m - 24..240VAC/DC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    photo-electric sensor - XU9 - polarised - Sn 2m - 24..240VAC/DC - cable 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.