Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XUAH0203L5 Image
Discontinued

XUAH0203L5

Schneider Electric XUAH0203L5 Image
Discontinued
XUAH0203L5

photo-electric sensor - XUA - emitter - 12..24VDC - cable 5m

Show more characteristics
XUAH0203L5 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUA
    sensor design
    Cylindrical M8
    detection system
    Thru beam
    material
    Metal
    line of sight type
    Axial
    supply circuit type
    DC
    wiring technique
    3-wire
    electrical connection
    Cable
    cable length
    5 m
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    2 m thru beam need a receiver
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    add on input
    Test by emission breaking
    cable composition
    3 x 0.14 mm²
    wire insulation material
    PvR
    cable outer diameter
    3.5 mm
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    current consumption
    <= 15 mA
    maximum delay first up
    20 ms
    setting-up
    Without sensitivity adjustment
    diameter
    8 mm
    length
    48 mm
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -30…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    IP65 conforming to IEC 60529
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 323 B
    Date 2/16/07
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format html
    Size 301 B
    Date 2/16/07
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUAH0203L5 : XUAH0203L5_ROHS_DECLARATION
    Description
    XUAH0203L5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    XUAH0203L5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUAH0203L5 : photo-electric sensor - XUA - emitter - 12..24VDC - cable 5m
    Description
    photo-electric sensor - XUA - emitter - 12..24VDC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    photo-electric sensor - XUA - emitter - 12..24VDC - cable 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /