Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XUB0SNSWL2 Image
Discontinued

XUB0SNSWL2

Schneider Electric XUB0SNSWL2 Image
Discontinued
XUB0SNSWL2

photo-electric sensor - XUB - multi - 90° - Sn 0..7m - 12..24VDC - cable 2m

Show more characteristics
XUB0SNSWL2 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage mutlimode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Multimode
    material
    Stainless steel
    line of sight type
    90° lateral
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared diffuse
    Infrared diffuse with background suppression
    Infrared thru beam
    Red polarised reflex
    [Sn] nominal sensing distance
    1.5 m polarised reflex need reflector XUZC50
    7 m thru beam need a transmitter XUB0SKSWL2T
    0.11 m diffuse with background suppression
    0.2 m diffuse
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    2 m polarised reflex
    0.11 m diffuse with background suppression
    0.3 m diffuse
    10 m thru beam
    output type
    Solid state
    wire insulation material
    PvR
    status LED
    1 LED (green) for output state
    1 LED (red) for supply on
    1 LED (yellow) for stability
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    200 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Self-training
    diameter
    18 mm
    length
    78 mm
    net weight
    0.11 kg
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    IP69K double insulation conforming to DIN 40050
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /