Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XUB5APBWL5 Image
Discontinued

XUB5APBWL5

Schneider Electric XUB5APBWL5 Image
Discontinued
XUB5APBWL5

photo-electric sensor - XUB - diffuse - 90° - Sn 0.6m - 12..24VDC - cable 5m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XUB5APBWL5 is replaced by:
Product
Qty
XUB5APBWM12
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2010
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    material
    Plastic
    line of sight type
    90° lateral
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.6 m diffuse
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    0.8 m diffuse
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PvR
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Sensitivity adjustment
    diameter
    18 mm
    length
    62 mm
    Environment
    product certifications
    CSA
    UL
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    IP65 double insulation conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /