Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUFN05321T10 Image

XUFN05321T10

Schneider Electric XUFN05321T10 Image
XUFN05321T10

plastic fibre optic for sensor - diffuse - general use - standard - 2m - Sn70mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUF
    [Sn] nominal sensing distance
    0.07 m
    end fitting type
    , standard thread end fitting
    sale per indivisible quantity
    10
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    product destination
    XUDA
    optic fiber material
    PMMA
    sheath material
    PE
    detection system
    Diffuse
    optic fiber use
    General use
    optic fiber length
    2 m
    external diameter
    2.2 mm
    minimum bending radius
    25 mm
    thread type
    M6 x 0.75
    optic fiber core
    2 x Ø 1 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    +/- 1.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP64 conforming to IEC 60529
    IP641 conforming to NF C 20-010
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149.2 KB
    Date 11/1/00
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUFN05321T10_ROHS_DECLARATION
    Description
    XUFN05321T10_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    XUFN05321T10_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /