Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XUM5BPBNL2 Image
Discontinued

XUM5BPBNL2

Schneider Electric XUM5BPBNL2 Image
Discontinued
XUM5BPBNL2

photo-electric sensor - XUM - diffuse - Sn 0.77m - 12..24VDC - cable 2m

Show more characteristics
XUM5BPBNL2 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Diffuse
    material
    Metal
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.77 m
    Complementary
    enclosure material
    Zamak and stainless steel
    lens material
    Glass
    output type
    Solid state
    status LED
    Stability: 1 LED (green)
    Output state: 1 LED (orange)
    Transmitter: 1 LED (orange)
    Receiver/supply on: 1 LED (red/green)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    1000 Hz
    maximum voltage drop
    <3 V (closed state)
    current consumption
    16 mA no-load
    maximum delay first up
    100 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    net weight
    0.128 kg
    Environment
    product certifications
    CTick
    CE
    CULus
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -30…60 °C
    vibration resistance
    +/- 1.5 mm (f = 10…55 Hz)2 hours in each direction X, Y and Z conforming to IEC 60068-2-6
    shock resistance
    500 m/s² conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Packing Units
    Package 1 Weight
    0.140 kg
    Package 1 Height
    1.010 dm
    Package 1 width
    0.450 dm
    Package 1 Length
    1.020 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 241.4 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.