Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XUSL4MB30H046N Image

XUSL4MB30H046N

Green premium brand logo
Schneider Electric XUSL4MB30H046N Image
XUSL4MB30H046N
Green premium brand logo

Safety light curtain integrated muting hardware config T4 R30 H=46cm D4-12m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 4
    device short name
    XUSL4M
    output type
    2 safety outputs OSSD solid-state PNP (arc suppression)
    product specific application
    For hand protection
    [R] Resolution
    30 mm
    [Sn] nominal sensing distance
    0…12 m by cabling
    0…4 m by cabling
    [Hp] Height protected
    460 mm
    number of beams
    23
    Space between beams
    30 mm
    Type of start / restart
    Manual
    Automatic
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    response time
    9.5 ms
    kit composition
    adjustable mounting bracket(s)
    1 receiver
    1 transmitter
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    2.5 ° at 3 m
    emission
    IR LED 950 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Power supply conforming to IEC 61496-1
    Power supply conforming to IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    35 mA no-load transmitter
    85 mA no-load receiver
    900 mA with maximum load receiver
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    maximum voltage drop
    <0.5 V
    local signalling
    1 multi-colour LED transmitter
    10 dual colour LEDs receiver
    electrical connection
    1 male connector M12 5 pins transmitter
    2 female connectors M12 5 pins transmitter
    1 male connector M12 12 pins receiver
    3 female connectors M12 5 pins receiver
    function available
    Test
    Muting
    LED display of operating modes and faults
    material
    Aluminium: casing
    Polycarbonate: front panel
    Polypropylene: end caps
    housing colour
    Red RAL 3000
    fixing mode
    By fixing brackets
    net weight
    2.8 kg
    offer type
    Standard distance
    Environment
    directives
    89/655/EEC - work equipment
    2002/96/EC - WEEE directive
    2011/65/EU - RoHS directive
    98/37/EEC - machinery
    89/336/EEC - electromagnetic compatibility
    product certifications
    TÜV
    CE
    CULus
    Safety level (correctly wired)
    Type 4 conforming to IEC 61496-1
    SIL 3 conforming to IEC 61508
    SILCL 3 conforming to IEC 62061
    Category 4 conforming to EN/ISO 13849-1
    PL = e conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    safety reliability data
    PFHd = 1.91E-8 1/h conforming to IEC 61508
    ambient air temperature for operation
    -30…55 °C
    -22…131 °F
    ambient air temperature for storage
    -30…70 °C
    -22…158 °F
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 3/20/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Barrières immatérielles de sécurité Preventa XUSL (Version 3.0)
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    Size pdf
    Size 6.5 MB
    Date 3/18/19
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSL4M... Type 4 Safety Light Curtains with Integrated Muting Function, User Manual (Version 00)
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL4M (Type 4) safety light curtains with integrated muting function.
    Size pdf
    Size 9.4 MB
    Date 5/1/19
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL4M (Type 4) safety light curtains with integrated muting function.
    XUSL4M Barrières immatérielles de sécurité Type 4 avec fonction Muting intégrée, Manuel utilisateur (Version 00)
    Description
    Ce manuel présente les caractéristiques, l'installation, le câblage, l'utilisation et le dépannage desbarrières immatérielles de sécurité XUSL4M (Type 4) avec fonction Muting intégrée.
    Size pdf
    Size 10.1 MB
    Date 5/1/19
    Description
    Ce manuel présente les caractéristiques, l'installation, le câblage, l'utilisation et le dépannage desbarrières immatérielles de sécurité XUSL4M (Type 4) avec fonction Muting intégrée.
    XUSL4M Sicherheitslichtvorhänge vom Typ 4 mit integrierter Muting-Funktion, Benutzerhandbuch (Version 00)
    Description
    In diesem Handbuch werden Funktionsumfang, Installation, Verdrahtung, Verwendung und Fehlerbehebungfür die Sicherheitslichtvorhänge der Baureihe XUSL4M (Typ 4) mit integrierter Muting-Funktionbeschrieben.
    Size pdf
    Size 10 MB
    Date 5/1/19
    Description
    In diesem Handbuch werden Funktionsumfang, Installation, Verdrahtung, Verwendung und Fehlerbehebungfür die Sicherheitslichtvorhänge der Baureihe XUSL4M (Typ 4) mit integrierter Muting-Funktionbeschrieben.
    XUSL4M Barriera fotoelettrica di sicurezza di tipo 4 con funzione di Muting integrata, Manuale dell''utente (Version 00)
    Description
    Questo manuale descrive funzionalità, installazione, cablaggio, impiego e risoluzione dei problemi dellebarriere fotoelettriche di sicurezza XUSL4M (Tipo 4) con funzione di muting integrata.
    Size pdf
    Size 10 MB
    Date 5/1/19
    Description
    Questo manuale descrive funzionalità, installazione, cablaggio, impiego e risoluzione dei problemi dellebarriere fotoelettriche di sicurezza XUSL4M (Tipo 4) con funzione di muting integrata.
    XUSL4M Cortina de luz de segurança de tipo 4 com função de muting integrada, Manual do usuário (Version 00)
    Description
    Este manual descreve os recursos, instalação, fiação, uso e resolução de problemas de cortinas de luzde segurança XUSL4M (Tipo 4) com função de muting integrada.
    Size pdf
    Size 9.7 MB
    Date 5/1/19
    Description
    Este manual descreve os recursos, instalação, fiação, uso e resolução de problemas de cortinas de luzde segurança XUSL4M (Tipo 4) com função de muting integrada.
    XUSL4M Barreras fotoeléctricas de seguridad de tipo 4 con función de silenciamiento integrada, Manual del usuario (Version 00)
    Description
    En este manual se describen las características, instalación, cableado, uso y solución de problemas delas barreras fotoeléctricas de seguridad XUSL4M (tipo 4) con función de silenciamiento integrada.
    Size pdf
    Size 9.9 MB
    Date 5/1/19
    Description
    En este manual se describen las características, instalación, cableado, uso y solución de problemas delas barreras fotoeléctricas de seguridad XUSL4M (tipo 4) con función de silenciamiento integrada.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety light curtain integrated muting hardware config T4 R30 H=46cm D4-12m
    Description
    Safety light curtain integrated muting hardware config T4 R30 H=46cm D4-12m
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Safety light curtain integrated muting hardware config T4 R30 H=46cm D4-12m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety light curtain integrated muting hardware config T4 R30 H=46cm D4-12m
    Description
    Safety light curtain integrated muting hardware config T4 R30 H=46cm D4-12m
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Safety light curtain integrated muting hardware config T4 R30 H=46cm D4-12m
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English1
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    SoMute Configuration software V1.1.2 (Version 1.1.2)
    Description
    After downloading SoMute_V1.1.2.exe, you can check the integrity of the software with the SHA256: 10E1C8683BB6860518E0852F18919B1C2272C7A4EAD0AC56E912393B4B7F3404
    Size exe
    Size 125.4 MB
    Date 6/27/19
    Description
    After downloading SoMute_V1.1.2.exe, you can check the integrity of the software with the SHA256: 10E1C8683BB6860518E0852F18919B1C2272C7A4EAD0AC56E912393B4B7F3404
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /