Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XU
Schneider Electric XUSLDSQ6A0320 Image
Discontinued

XUSLDSQ6A0320

Schneider Electric XUSLDSQ6A0320 Image
Discontinued
XUSLDSQ6A0320

safety light curtain segments type 4 - XUSLDS - for finger protection - 320 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
The maximum number of products that can be compared is 4. Remove already added products.

XUSLDSQ6A0320 is replaced by:
Product
Qty
XUSL4E14F031NS1
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 12 June 2014
  • 06/12/14
1
  • Main
    range of product
    Preventa Safety detection
    series name
    Advanced
    product or component type
    Safety light curtain segments type 4
    device short name
    XUSLDS
    product specific application
    For finger protection
    minimum object diameter for detection
    14 mm
    height protected
    320 mm
    number of beams
    32
    Complementary
    product compatibility
    XUSLDM
    detection system
    Transmitter-receiver system
    response time
    23 ms four segments
    23 ms three segments
    23 ms two segments
    kit composition
    1 receiver(s)
    1 transmitter(s)
    2 sets of 2 brackets with fixings
    electrical connection
    Flying lead with 1 female connector M12 4 pins receiver
    Flying lead with 1 female connector M12 4 pins transmitter
    net weight
    1.97 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English2
    • French1
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSLB/XUSLDM Safety Light Curtain (Version 00)
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.6 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /