Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XUSLZD71200 Image
Discontinued

XUSLZD71200

Schneider Electric XUSLZD71200 Image
Discontinued
XUSLZD71200

protection tube - safety light curtain type 4 - acrylic - 1203.8 mm - IP67

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLZD71200  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    IP67 protection tube
    accessory / separate part type
    Protection tube
    accessory / separate part category
    Protection accessories
    product compatibility
    XUSLB...1200
    XUSLDM...1200
    XUSLDS....1200
    accessory / separate part destination
    Safety light curtain type 4
    quantity per set
    Set of 2
    Complementary
    height
    1203.8 mm
    material
    Acrylic
    sensing distance reduction coefficient
    0.90 Sn
    net weight
    6.2 kg
    Environment
    IP degree of protection
    IP67 conforming to IEC 60529
    resistance to chemical agents
    Limited resistant against ketones
    Resistant aliphatic hydrocarbons
    Limited resistant against esters
    Resistant aqueous solutions
    Resistant detergents and cleaners
    Limited resistant against chlorinated or aromatic hydrocarbons
    Resistant alkalis
    Resistant to inorganic diluted acids
    environmental characteristic
    Humidity resistant
    Resistant against immersion in water
    UV resistant
    Adverse weather resistant
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /