Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XUSZM0102 Image
Discontinued

XUSZM0102

Schneider Electric XUSZM0102 Image
Discontinued
XUSZM0102

90° mirror adaptor with rotatable fixings - glass - 140 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSZM0102  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Adaptation accessories
    accessory / separate part type
    90° mirror adaptor
    accessory / separate part designation
    90° mirror adaptor with rotatable fixings
    product compatibility
    XUSLPZ1A.
    accessory / separate part destination
    Light curtain
    material
    Glass
    mirror height
    140 mm
    Complementary
    sensing distance reduction coefficient
    0.88 Sn
    net weight
    1.04 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.9 MB
    Date 2/28/09
    Description
    None
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XUSZA... / XUSZM... Mirror kit for safety light curtains (Version 04)
    Description
    Stainless steel or glass mirror
    Size pdf
    Size 72 KB
    Date 9/1/07
    Description
    Stainless steel or glass mirror
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /