Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XUYFPDC101 Image
Discontinued

XUYFPDC101

Schneider Electric XUYFPDC101 Image
Discontinued
XUYFPDC101

plastic fibre optic for sensor - diffuse - mark reader - 1m - Sn18mm

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
End-of-service soon on 30 November 2021
The maximum number of products that can be compared is 4. Remove already added products.

XUYFPDC101 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Integrated fiber optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour mark readers sensor
    Complementary
    product compatibility
    XUYDCFCO966S
    [Sn] nominal sensing distance
    18 mm
    optic fiber length
    1 m
    external diameter
    8 mm
    head mounting
    M18 x 100
    net weight
    0.004 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    105 g
    Package 1 Height
    17 cm
    Package 1 width
    2.4 cm
    Package 1 Length
    17 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYFPDC101 : plastic fibre optic for sensor - diffuse - mark reader - 1m - Sn18mm
    Description
    plastic fibre optic for sensor - diffuse - mark reader - 1m - Sn18mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    plastic fibre optic for sensor - diffuse - mark reader - 1m - Sn18mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.