Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XUYFPPSD61 Image
Discontinued

XUYFPPSD61

Schneider Electric XUYFPPSD61 Image
Discontinued
XUYFPPSD61

plastic fibre optic - for diffuse XUY photoelectric sensor Sn 10 mm - 0.6 m

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
End-of-service soon on 30 November 2021
The maximum number of products that can be compared is 4. Remove already added products.

XUYFPPSD61 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Plastic fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric sensor
    Complementary
    product compatibility
    XUYAF400
    XUYAFCLARYS
    XUYAFP966S
    XUYAFP954R
    XUYAFP989S
    XUYAFP946S
    detection system
    Diffuse
    [Sn] nominal sensing distance
    10 mm
    diameter
    1 mm
    optic fiber length
    0.6 m
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    32 g
    Package 1 Height
    1.5 cm
    Package 1 width
    13.5 cm
    Package 1 Length
    13.5 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    25
    Package 2 Weight
    1.031 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYFPPSD61 : XUYFPPSD61_ROHS_DECLARATION
    Description
    XUYFPPSD61_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    XUYFPPSD61_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.