Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XUYFVPSD615 Image

XUYFVPSD615

Schneider Electric XUYFVPSD615 Image
XUYFVPSD615

glass fibre optic for sensor - diffuse - straight Ø0.5mm - std - 0.6m - Sn80mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    sheath type
    Standard
    [Sn] nominal sensing distance
    80 mm XUYAFV
    end fitting type
    Straight with nickel plated brass, M4 x 0.7
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    50 µ glass
    sheath material
    PVC + thermo polyolefine
    detection system
    Diffuse
    diameter
    0.5 mm
    optic fiber length
    0.6 m
    minimum bending radius
    10 mm
    head mounting
    M4 x 0.7
    Environment
    ambient air temperature for operation
    -25…60 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /