Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XUYPACO946SV Image
Discontinued

XUYPACO946SV

Schneider Electric XUYPACO946SV Image
Discontinued
XUYPACO946SV

photo-electric sensor - XUY - plastic - Sn 0..50 cm - M8 connector

Show more characteristics
XUYPACO946SV has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    specific application of photoelectric detector
    Position or presence control of parts on assembling or conditioning machine
    Detection of opaque or transparent parts
    Control of presence of parts in container
    sensor name
    XUY
    sensor design
    Compact
    material
    Plastic
    detection system
    Diffuse
    emission
    Green LED
    [Sn] nominal sensing distance
    0…50 cm
    discrete output type
    PNP/NPN
    electrical connection
    1 male connector M8, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    current consumption
    < 40 mA no-load
    Complementary
    enclosure material
    Polycarbonate strong housing
    pulse frequency
    8 kHz
    line of sight type
    Axial
    wiring technique
    4-wire
    type of output signal
    Discrete
    output type
    Solid state
    add on input
    Remote input
    supply circuit type
    DC
    supply voltage limits
    10…30 V DC
    switching frequency
    <= 1 kHz
    maximum voltage drop
    <1 V at 10 mA (closed state)
    <2 V at 100 mA (closed state)
    time delay range
    0...5 s
    maximum delay response
    500 µs
    maximum delay recovery
    500 µs
    setting-up
    Sensitivity adjustment with teach mode
    depth
    13 mm
    length
    60 mm
    width
    30 mm
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -20…80 °C
    immunity to ambient light
    10000 lux incandescent bulb
    20000 lux natural light
    IP degree of protection
    IP65 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /