Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUYPLCO946S Image

XUYPLCO946S

Schneider Electric XUYPLCO946S Image
XUYPLCO946S

photo-electric sensor - XUY - diffuse - lateral teach - Sn 45cm - 12..24VDC - M8

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    specific application of photoelectric detector
    Position or presence control of parts on assembling or conditioning machine
    Detection of opaque or transparent parts
    Control of presence of parts in container
    sensor name
    XUY
    sensor design
    Compact
    material
    Plastic
    detection system
    Diffuse
    emission
    Infrared
    [Sn] nominal sensing distance
    0…45 cm
    discrete output type
    PNP/NPN
    electrical connection
    1 male connector M8, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    current consumption
    < 40 mA no-load
    Complementary
    enclosure material
    Polycarbonate strong housing
    pulse frequency
    8 kHz
    line of sight type
    Lateral
    wiring technique
    4-wire
    type of output signal
    Discrete
    output type
    Solid state
    add on input
    Remote input
    supply circuit type
    DC
    supply voltage limits
    10…30 V DC
    switching frequency
    <= 1 kHz
    maximum voltage drop
    <1 V at 10 mA (closed state)
    <2 V at 100 mA (closed state)
    time delay range
    0...5 s
    maximum delay response
    500 µs
    maximum delay recovery
    500 µs
    setting-up
    Sensitivity adjustment with teach mode
    depth
    13 mm
    length
    78 mm
    width
    30 mm
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -20…80 °C
    immunity to ambient light
    10000 lux incandescent bulb
    20000 lux natural light
    IP degree of protection
    IP65 conforming to IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    • Russian2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUYPLCO946S: photo-electric sensor - XUY - diffuse - lateral teach - Sn 45cm - 12..24VDC - M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 158 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 301 B
    Date 5/24/00
    Description
    UL certification record (listed products)
    Size html
    Size 323 B
    Date 5/24/00
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 393 KB
    Date 2/12/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 524.6 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUY - diffuse - lateral teach - Sn 45cm - 12..24VDC - M8
    Description
    photo-electric sensor - XUY - diffuse - lateral teach - Sn 45cm - 12..24VDC - M8
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    photo-electric sensor - XUY - diffuse - lateral teach - Sn 45cm - 12..24VDC - M8
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /