Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XUYPLCO966S Image
Discontinued

XUYPLCO966S

Schneider Electric XUYPLCO966S Image
Discontinued
XUYPLCO966S

photo-electric sensor - XUY - diffuse - lateral - Sn 45cm - 12..24VDC - M8

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
End-of-service soon on 30 November 2021
The maximum number of products that can be compared is 4. Remove already added products.

XUYPLCO966S is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    specific application of photoelectric detector
    Detection of opaque or transparent parts
    Control of presence of parts in container
    Position or presence control of parts on assembling or conditioning machine
    sensor name
    XUY
    sensor design
    Compact
    material
    Plastic
    detection system
    Diffuse
    emission
    Infrared
    [Sn] nominal sensing distance
    0…45 cm
    discrete output type
    PNP/NPN
    electrical connection
    1 male connector M8, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    current consumption
    < 40 mA no-load
    Complementary
    enclosure material
    Polycarbonate strong housing
    pulse frequency
    8 kHz
    line of sight type
    Lateral
    wiring technique
    4-wire
    type of output signal
    Discrete
    output type
    Solid state
    supply circuit type
    DC
    supply voltage limits
    10…30 V DC
    switching frequency
    <= 1 kHz
    maximum voltage drop
    <1 V at 10 mA (closed state)
    <2 V at 100 mA (closed state)
    maximum delay response
    500 µs
    maximum delay recovery
    500 µs
    setting-up
    Parametering by buttons
    depth
    13 mm
    length
    78 mm
    width
    30 mm
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -20…80 °C
    immunity to ambient light
    10000 lux incandescent bulb
    20000 lux natural light
    IP degree of protection
    IP65 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    51 g
    Package 1 Height
    3.5 cm
    Package 1 width
    7 cm
    Package 1 Length
    13 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 301 B
    Date 5/24/00
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 323 B
    Date 5/24/00
    Description
    cUL certification record (listed products, for Canada)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 977.6 KB
    Date 4/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 524.6 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUYPLCO966S : XUYPLCO966S_ROHS_DECLARATION
    Description
    XUYPLCO966S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    XUYPLCO966S_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.