Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vision Sensors
Schneider Electric XUZLR033 Image

XUZLR033

Schneider Electric XUZLR033 Image
XUZLR033

Vision sensor object - XUW - back lighting - 36X36

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    product or component type
    Backlight
    accessory / separate part category
    Lighting accessory
    light source
    LED red: 36 x 36 mm
    Complementary
    material
    Aluminium: box
    Acrylic: front face
    product compatibility
    XUW
    net weight
    0.045 kg
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    23…25 V DC
    current consumption
    <= 160 mA no-load
    electrical connection
    1 m cable + 1 female connector M12, 5 pins
    Environment
    product certifications
    CE
    ambient air temperature for operation
    0…35 °C
    ambient air temperature for storage
    0…35 °C
    IP degree of protection
    IP30 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    140 g
    Package 1 Height
    4.5 cm
    Package 1 width
    16.5 cm
    Package 1 Length
    23.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    3
    Package 2 Weight
    832 g
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French3
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Vision sensors OsiSense XUW (Version 1.0)
    Description
    Selection guide, general, presentation, references and installation examples.
    prp.document.label.format pdf
    Size 8.1 MB
    Date 4/12/18
    Description
    Selection guide, general, presentation, references and installation examples.
    prp.document.label.format pdf
    Size 8.4 MB
    Date 4/12/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288 KB
    Date 10/1/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 533.9 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZLR033 : XUZLR033_ROHS_DECLARATION
    Description
    XUZLR033_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    XUZLR033_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZLR033 : XUZLR033_REACH_DECLARATION
    Description
    XUZLR033_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    XUZLR033_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.