Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vision Sensors
Schneider Electric XUZLR103 Image

XUZLR103

Schneider Electric XUZLR103 Image
XUZLR103

Vision sensor object - XUW - back lighting - 100X100

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    product or component type
    Backlight
    accessory / separate part category
    Lighting accessory
    light source
    LED red: 100 x 100 mm
    Complementary
    material
    Aluminium: box
    product compatibility
    XUW
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    23…25 V DC
    current consumption
    <= 480 mA no-load
    electrical connection
    1 m cable + 1 female connector M12, 5 pins
    Environment
    product certifications
    CE
    ambient air temperature for operation
    0…35 °C
    ambient air temperature for storage
    0…35 °C
    IP degree of protection
    IP30 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    390 g
    Package 1 Height
    4.5 cm
    Package 1 width
    16.5 cm
    Package 1 Length
    24 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    3
    Package 2 Weight
    1.574 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French3
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Vision sensors OsiSense XUW (Version 1.0)
    Description
    Selection guide, general, presentation, references and installation examples.
    prp.document.label.format pdf
    Size 8.1 MB
    Date 4/12/18
    Description
    Selection guide, general, presentation, references and installation examples.
    prp.document.label.format pdf
    Size 8.4 MB
    Date 4/12/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 452.7 KB
    Date 10/1/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 533.9 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZLR103 : XUZLR103_ROHS_DECLARATION
    Description
    XUZLR103_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    XUZLR103_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZLR103 : XUZLR103_REACH_DECLARATION
    Description
    XUZLR103_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    XUZLR103_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.