Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XVB
Schneider Electric XVBC030 Image

XVBC030

Green premium brand logo
Schneider Electric XVBC030 Image
XVBC030
Green premium brand logo

Support tube concealment cover for modular tower lights, ABS, black, for XVBZ03 / XVBZ03A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVB
    accessory / separate part designation
    Support tube concealment cover
    accessory / separate part category
    Protection accessories
    accessory / separate part destination
    Support tube
    Complementary
    accessory / separate part type
    Cover
    product compatibility
    XVBZ03A
    XVBZ03
    material
    ABS (acrylonitrile butadiene-styrene)
    net weight
    0.305 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 9/26/13
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/30/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVB Indicating banks and beacons (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/12/18
    Description
    CCC Certificate
    XVB Beacons and indicator banks (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/12/18
    Description
    CCC Certificate
    XVB XVD Tower lights (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 31 KB
    Date 6/13/16
    Description
    CSA Certificate
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 83.4 KB
    Date 2/25/16
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 3/1/06
    Description
    Mounting, connections.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC030 : INDICATING BANK ACCESSORIES 400MM
    Description
    INDICATING BANK ACCESSORIES 400MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    INDICATING BANK ACCESSORIES 400MM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVB, DL1B Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 467.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC030 : INDICATING BANK ACCESSORIES 400MM
    Description
    INDICATING BANK ACCESSORIES 400MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    INDICATING BANK ACCESSORIES 400MM
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC030 : INDICATING BANK ACCESSORIES 400MM
    Description
    INDICATING BANK ACCESSORIES 400MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    INDICATING BANK ACCESSORIES 400MM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.