Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XVB
Schneider Electric XVBC2B3D Image

XVBC2B3D

Green premium brand logo
Schneider Electric XVBC2B3D Image
XVBC2B3D
Green premium brand logo

Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVB Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit with light diffuser
    signalling type
    Steady
    mounting diameter
    70 mm
    component name
    XVBC
    material
    Polycarbonate
    light source
    Integral LED, green
    bulb type
    Protected LED
    [Us] rated supply voltage
    24 V AC/DC
    Complementary
    assembly style
    Customer assembly, up to 5 units
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    < 47 mA AC/DC
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 4 kV
    CAD overall width
    70 mm
    CAD overall height
    63 mm
    CAD overall depth
    70 mm
    net weight
    0.15 kg
    Environment
    pollution degree
    2
    product certifications
    GOST
    CSA C22-2 No 14
    UL 508
    CCC
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…50 °C
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP65 on fixing base XVBZ0. conforming to IEC 60529
    IP66 on base unit conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X conforming to UL 508 (indoor)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 3/1/06
    Description
    Mounting, connections.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC2B3D : Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    Description
    Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC2B3D : Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    Description
    Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVBC2B3D : Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    Description
    Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Ø 70 mm illuminated unit with light diffuser - steady - green - IP65 - 24 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /