Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVC1
Schneider Electric XVC1B1SK Image

XVC1B1SK

Green premium brand logo
Schneider Electric XVC1B1SK Image
XVC1B1SK
Green premium brand logo

100mm Tower R Base Mount Buzzer Flash

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVC1
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    1 illuminated unit
    sound signalling
    Buzzer
    mounting diameter
    100 mm
    component name
    XVC
    light source
    LED steady or flashing red
    [Us] rated supply voltage
    24 V
    supply circuit type
    DC
    noise level
    60…85 dB (continuous or intermittent tone) at 1 m
    Complementary
    material
    Polycarbonate: illuminated unit
    ABS (acrylonitrile butadiene-styrene): base unit
    PBT + ABS (UL94-V0): top cover
    product mounting
    On base
    cable cross section
    0.83 mm²
    0.33 mm²
    AWG gauge
    AWG 22
    AWG 18
    cable length
    500 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    150 mA
    flashing frequency
    0.7…3 Hz
    net weight
    0.7 kg
    height
    216 mm
    Environment
    standards
    EN/IEC 61000-6-2
    EN/IEC 61000-6-3
    EN/IEC 61000-6-4
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -30…50 °C
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese3
    • French3
    • German3
    • Italian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XVC1B1SK: 100mm Tower R Base Mount Buzzer Flash (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XVC1B1SK: 100mm Tower R Base Mount Buzzer Flash (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XVC1B1SK: 100mm Tower R Base Mount Buzzer Flash (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XVC1B1SK: 100mm Tower R Base Mount Buzzer Flash (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 69.5 KB
    Date 11/28/14
    Description
    CSA Certificate
    XVC1B Tower lights (Version 1.0)
    Description
    UL Certificate
    Size pdf
    Size 91.5 KB
    Date 8/7/12
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVC1B... Monolithic indicator banks, Diam 100 mm (Version 01)
    Description
    Complete, pre-wired indicator banks, diam. 100 mm
    Size pdf
    Size 335.9 KB
    Date 7/1/08
    Description
    Complete, pre-wired indicator banks, diam. 100 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVC1B..., XVC4B..., XVC6B Indicating towers (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 445.1 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B1SK_ROHS_DECLARATION
    Description
    XVC1B1SK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    XVC1B1SK_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B1SK_REACH_DECLARATION
    Description
    XVC1B1SK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    XVC1B1SK_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B1SK_ROHS_CHINA_DECLARATION
    Description
    XVC1B1SK_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    XVC1B1SK_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pre-assembled and Pre-wired Tower Light
    Dimensions

    Below drawing shows the maximum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    No. of illuminated units

    b in mm

    b in in.

    1

    216

    8.50

    2

    294

    11.57

    3

    372

    14.65

    4

    450

    17.72

    5

    528

    20.79


  • Mounting and Clearance

    Pre-assembled and Pre-wired Tower Light
    Mounting on Horizontal Support (Direct or with Fixing Plate)

    Panel cut-out



Compare products: /