Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVC
Schneider Electric XVC1B2K Image

XVC1B2K

Schneider Electric XVC1B2K Image
XVC1B2K

Monolithic tower light, red-orange, 100mm, base mounting, steady or flashing, without buzzer, IP54, 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVC1
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    2 illuminated units
    sound signalling
    Without
    mounting diameter
    100 mm
    component name
    XVC
    light source
    LED steady or flashing red
    LED steady or flashing orange
    [Us] rated supply voltage
    24 V
    supply circuit type
    DC
    Complementary
    material
    Polycarbonate: illuminated unit
    ABS (acrylonitrile butadiene-styrene): base unit
    PBT + ABS (UL94-V0): top cover
    product mounting
    On base
    cable cross section
    0.33 mm²
    0.83 mm²
    AWG gauge
    AWG 18
    AWG 22
    cable length
    500 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    200 mA
    flashing frequency
    0.7…3 Hz
    net weight
    0.9 kg
    height
    294 mm
    Environment
    standards
    EN/IEC 61000-6-2
    EN/IEC 61000-6-3
    EN/IEC 61000-6-4
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -30…50 °C
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.694 kg
    Package 1 Height
    20.5 cm
    Package 1 width
    20 cm
    Package 1 Length
    44.5 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French3
    • German2
    • Italian2
    • Japanese2
    • Kazakh2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/9/13
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/10/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 69.5 KB
    Date 11/28/14
    Description
    CSA Certificate
    XVC1B Tower lights (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 91.5 KB
    Date 8/7/12
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.3 MB
    Date 2/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B2K : 100mm Tower RO Base Mount
    Description
    100mm Tower RO Base Mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    100mm Tower RO Base Mount
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVC1B..., XVC4B..., XVC6B Indicating towers (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 445.1 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 593.5 KB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B2K : 100mm Tower RO Base Mount
    Description
    100mm Tower RO Base Mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    100mm Tower RO Base Mount
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.2 KB
    Date 5/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC1B2K : 100mm Tower RO Base Mount
    Description
    100mm Tower RO Base Mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    100mm Tower RO Base Mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pre-assembled and Pre-wired Tower Light
    Dimensions

    Below drawing shows the maximum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    No. of illuminated units

    b in mm

    b in in.

    1

    216

    8.50

    2

    294

    11.57

    3

    372

    14.65

    4

    450

    17.72

    5

    528

    20.79


  • Mounting and Clearance

    Pre-assembled and Pre-wired Tower Light
    Mounting on Horizontal Support (Direct or with Fixing Plate)

    Panel cut-out