Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVC
Schneider Electric XVC4M3 Image

XVC4M3

Schneider Electric XVC4M3 Image
XVC4M3

Monolithic tower light, red-orange-green, 40mm, tube mounting, steady, without buzzer, IP23, 100…240 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVC4
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    3 illuminated units
    sound signalling
    Without
    mounting diameter
    40 mm
    component name
    XVC
    device short name
    XVC
    light source
    LED steady red
    LED steady orange
    LED steady green
    supply circuit type
    AC
    Complementary
    material
    Polycarbonate: illuminated unit
    ABS (acrylonitrile butadiene-styrene): base unit
    PBT + ABS (UL94-V0): top cover
    SGP (chromium-plated): support tube
    mounting location
    On support tube, 17 mm
    product mounting
    On support tube, 17 mm
    [Us] rated supply voltage
    100...240 V
    [Us] rated supply voltage
    100...240 V
    cable cross section
    0.83 mm²
    0.33 mm²
    AWG gauge
    AWG 22
    AWG 18
    cable length
    450 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    4 kV
    current consumption
    60 mA
    net weight
    0.78 kg
    height
    637.2 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    overvoltage category
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP23 vertical surface installation conforming to EN/IEC 60529
    Packing Units
    Package 1 Weight
    0.780 kg
    Package 1 Height
    0.670 dm
    Package 1 width
    0.670 dm
    Package 1 Length
    7.520 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/9/13
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/10/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 69.5 KB
    Date 11/28/14
    Description
    CSA Certificate
    XVC4M Tower lights (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 91.8 KB
    Date 8/7/12
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVC4M3 : 40mm Tower ROG Pole 100-240VAC
    Description
    40mm Tower ROG Pole 100-240VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    40mm Tower ROG Pole 100-240VAC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 477.1 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 593.5 KB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC4M3 : 40mm Tower ROG Pole 100-240VAC
    Description
    40mm Tower ROG Pole 100-240VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    40mm Tower ROG Pole 100-240VAC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.2 KB
    Date 5/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.