Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVC
Schneider Electric XVC6B1 Image
To be discontinued

XVC6B1

Schneider Electric XVC6B1 Image
To be discontinued
XVC6B1

Monolithic tower light, red, 60mm, tube mounting, steady, without buzzer, IP23, 24 V AC DC

Show more characteristics
Commercial status
To be discontinued on 01 October 2020
End-of-service soon on 01 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

XVC6B1 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 September 2020
  • Main
    range of product
    Harmony XVC6
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    1 illuminated unit
    sound signalling
    Without
    mounting diameter
    60 mm
    component name
    XVC
    light source
    LED steady red
    [Us] rated supply voltage
    24 V
    supply circuit type
    AC/DC
    Complementary
    material
    Polycarbonate: illuminated unit
    ABS (acrylonitrile butadiene-styrene): base unit
    PBT + ABS (UL94HB): top cover
    STK (chromium-plated): support tube
    product mounting
    On support tube, 22 mm
    cable cross section
    0.33 mm²
    AWG gauge
    AWG 22
    cable length
    600 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    25 mA
    flashing frequency
    1 Hz
    net weight
    0.7 kg
    height
    428.3 mm
    Environment
    standards
    EN/IEC 61000-6-4
    EN/IEC 61000-6-3
    EN/IEC 61000-6-2
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP23 vertical surface installation conforming to EN/IEC 60529
    Packing Units
    Package 1 Weight
    0.978 kg
    Package 1 Height
    0.850 dm
    Package 1 width
    0.850 dm
    Package 1 Length
    7.750 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/9/13
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/10/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 69.5 KB
    Date 11/28/14
    Description
    CSA Certificate
    XVC4B XVC6B Tower lights (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 83.8 KB
    Date 11/11/14
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVC6B... Monolithic indicator banks, Diam. 60 mm (Version 01)
    Description
    Complete, pre-wired indicator banks, diam. 60 mm
    prp.document.label.format pdf
    Size 513.6 KB
    Date 7/1/08
    Description
    Complete, pre-wired indicator banks, diam. 60 mm
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVC6B1 : 60mm Tower R Pole
    Description
    60mm Tower R Pole
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    60mm Tower R Pole
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVC1B..., XVC4B..., XVC6B Indicating towers (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 445.1 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 593.5 KB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC6B1 : 60mm Tower R Pole
    Description
    60mm Tower R Pole
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    60mm Tower R Pole
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.2 KB
    Date 5/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.