Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVD
Schneider Electric XVDBSA6 Image
Discontinued

XVDBSA6

Schneider Electric XVDBSA6 Image
Discontinued
XVDBSA6

indicator bank XVD with buzzer - O flash - 24 V AC/DC - IP 40

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 31 December 2015
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XVDBSA6 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2014
  • Modular range to replace pre-cabled offer, LED only
  • Main
    range of product
    Harmony XVD Application
    product or component type
    Complete pre-cabled indicator bank
    beacon or indicator bank unit type
    1 illuminated unit + 1 audible buzzer unit
    component name
    XVD
    light source
    Orange flash discharge tubeflashing signalling
    light block color
    Orange (flashing)
    [Us] rated supply voltage
    24 V AC/DC
    Complementary
    material
    Glass reinforced polyamide: base unit
    Polycarbonate: cover
    Polycarbonate: illuminated unit
    mounting diameter
    70 mm
    flash energy
    5 J
    connections - terminals
    Screw clamp terminals, 1 x 0.82 mm² with bared wire ends
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    < 20 mA on audible unit
    < 350 mA on flash discharge tube unit DC
    < 550 mA on flash discharge tube unit AC
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    fundamental frequency
    2.8 kHz
    flashing frequency
    1 Hz
    net weight
    0.775 kg
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    UL
    GOST
    CSA
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…50 °C
    electrical shock protection class
    Class I on support tube, with metal fixing plate conforming to IEC 60536
    Class II on support tube, with plastic fixing plate conforming to IEC 60536
    IP degree of protection
    IP40 conforming to IEC 60529
    noise level
    70…90 dB at 1 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Complete pre-Cabled Indicator Bank with “Flash” Discharge Tube
    Dimensions

    Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    Number of illuminated or audible signalling units other than “flash”

    b in mm

    b in in.

    2

    405

    15.94

    3

    468

    18.43


  • Connections and Schema

    Complete pre-Cabled Indicator Bank
    Wiring Diagram


    Wire colors:

    C: black

    1: brown

    2: grey

    3: violet

    4: blue


  • Technical Description

    Customer Assembled Indicator Bank
    Adjustment of Audible Signal for Buzzer


    By 4 microswitches located in the base of the buzzer:

    • 2 switches marked 1 and 2 for selecting continuous or intermittent mode (Hz).

    • 2 switches marked 3 and 4 for selecting the audible signal power (dB).

    Position of microswitches

    Setting

    1

    2

    3

    4

    Mode

    Power

    1

    1

    1

    1

    continuous: 2.8 kHz

    90 dB

    1

    0

    0

    1

    continuous: 2.8 kHz

    85 dB

    0

    1

    1

    0

    intermittent: 5 Hz

    80 dB

    0

    0

    0

    0

    intermittent: 1 Hz

    70 dB


Compare products: /